IESNA:LM-63-2002
[TEST]P948398
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3B-950-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 90 CRI, 5000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]9053
TILT=NONE
78 -1 1 37 22 1 1 1 1 0
1 1 109.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
991.8 1083.2 1182.7 1288.4 1379.8 1456.5 1514.5 1548.5 1554.1 1537.4
1520.1 1518.9 1529.4 1552.2 1606 1740.1 2073.2 2573.1 3018.6 3360.9
3624.2 3872.6 4096.9 4307.6 4449.1 4245.2 3436.3 2403.7 1662.2 1117.8
471.5 149.5 71.1 30.9 9.9 0 0
991.8 1085.1 1190.1 1292.1 1384.2 1460.8 1522.6 1556.6 1561.5 1546.7
1527.5 1526.9 1534.9 1558.4 1613.4 1718.5 2005.2 2492.7 2989.5 3344.2
3618 3893.6 4104.3 4310.7 4463.3 4331.7 3582.8 2558.2 1741.9 1159.2
501.8 162.5 82.8 36.5 13 0 0
991.8 1083.8 1185.8 1284.1 1371.8 1444.7 1500.9 1536.2 1539.9 1526.9
1512.7 1510.2 1518.9 1542.3 1594.9 1693.1 1926.1 2365.4 2859.8 3244.1
3528.4 3827.4 4111.1 4371.2 4591.2 4654.2 4150 3229.3 2178.8 1415.1
655 258.3 145.2 80.3 37.1 12.4 0
991.8 1076.4 1171 1264.9 1344 1411.3 1465.1 1492.9 1502.2 1496.6
1486.1 1484.9 1492.3 1503.4 1534.3 1596.7 1703 1947.7 2365.4 2844.9
3271.3 3667.4 4071.5 4452.2 4816.1 5100.4 5292.6 5308 4975.6 3947.3
2218.4 794 318.9 170.5 78.5 17.9 0
991.8 1064.1 1147.5 1233.4 1308.2 1371.8 1422.5 1456.5 1471.9 1475.6
1475 1478.7 1489.2 1499.1 1518.9 1564 1643.1 1762.3 1985.4 2362.3
2854.8 3380.7 3909.6 4460.2 4914.4 5343.2 5764 6234.3 6600.7 6331.3
5008.9 2759.1 1085.7 485.7 205.2 21 0
991.8 1057.3 1130.8 1205 1272.9 1335.3 1386 1425.6 1447.2 1462.6
1473.8 1491.7 1518.9 1540.5 1560.9 1593 1661.6 1771.6 1939.7 2145.4
2448.9 2846.2 3298.5 3784.2 4285.3 4840.9 5461.3 6189.8 7193.3 7789.6
7126.6 5356.8 2913.5 1039.4 258.3 14.8 0
991.8 1053.6 1125.9 1200.6 1266.8 1329.2 1382.9 1421.9 1445.3 1460.2
1475.6 1493.5 1519.5 1542.3 1566.4 1602.3 1669 1777.2 1946.5 2164.6
2455.6 2844.9 3286.8 3762.6 4273.6 4835.3 5469.3 6236.1 7192.1 7753.8
7029.6 5254.2 2899.3 1060.4 255.2 16.7 0
991.8 1041.2 1100.5 1165.4 1227.8 1288.4 1342.8 1388.5 1421.2 1446.6
1473.1 1505.3 1540.5 1570.2 1599.2 1640.6 1707.3 1810.5 1963.8 2172.6
2438.3 2763.4 3153.3 3602.5 4110.5 4682 5306.2 5980.3 6808.3 7441.1
6576 4106.8 1863.1 634 150.8 13 0
991.8 1033.2 1077.7 1129 1184.6 1240.8 1296.4 1345.2 1389.7 1428.7
1469.4 1508.4 1545.4 1578.2 1615.3 1669 1746.3 1865.5 2044.7 2289.4
2613.2 2999.4 3447.4 3936.8 4434.9 4958.9 5497.1 6068.7 6637.2 6828.7
6067.4 4066.6 1749.4 524.6 211.3 58.7 0
991.8 1019 1051.1 1088.2 1134.5 1185.2 1234.6 1285.9 1332.9 1380.5
1428.7 1472.5 1509.6 1549.1 1591.2 1641.2 1719.1 1843.9 2036.7 2317.9
2683.7 3105.7 3557.4 4015.3 4471.3 4929.2 5400.7 5852.4 6058.2 5665.8
4461.4 2238.1 604.3 229.3 124.8 34.6 0
991.8 1004.1 1020.2 1046.2 1080.8 1118.5 1163.6 1207.4 1255 1299.5
1351.4 1401.5 1450.9 1502.8 1556.6 1620.8 1709.2 1846.4 2052.8 2361.1
2765.8 3246 3709.4 4108.6 4454 4780.9 5046.6 5109.7 4788.3 3912.1
2440.8 892.3 179.2 55 19.2 6.8 0
991.8 996.7 1003.5 1023.3 1051.7 1083.2 1120.9 1159.9 1201.9 1247
1295.2 1344.6 1399 1454.6 1516.4 1590.5 1687.6 1830.3 2030.5 2304.9
2672.5 3098.9 3490.1 3733.5 3845.4 3865.8 3783 3521 3040.8 2331.4
1372.4 467.2 106.3 30.3 8.7 3.7 0
991.8 986.8 987.4 998 1017.1 1040.6 1069 1099.3 1129.6 1158
1189.5 1218.6 1252.5 1285.3 1321.1 1364.4 1428 1528.1 1686.3 1916.8
2212.8 2513.1 2720.1 2749.2 2583.6 2275.8 1835.9 1289 734.7 336.2
144 54.4 20.4 8 3.7 0.6 0
991.8 969.5 956.6 949.1 943 931.8 912.7 882.4 842.2 794.7
740.3 682.8 625.3 574.1 534.5 505.5 484.5 476.4 517.8 613.6
719.9 807 802.1 661.2 463.4 309 213.8 148.9 99.5 61.8
38.9 24.7 12.4 4.9 1.2 0 0
991.8 953.5 923.8 886.7 833.6 767.5 689.6 602.5 509.8 419
352.8 318.2 310.8 313.9 324.4 333.7 341.1 341.7 333.7 317
298.5 279.9 260.1 238.5 210.1 174.9 136.6 98.3 73.5 53.8
34.6 20.4 8 3.1 1.2 0 0
991.8 939.3 886.1 815 717.4 610.5 498.7 399.8 343 323.8
313.9 305.3 298.5 291.7 288 285.5 282.4 275.6 260.8 239.1
217.5 195.9 174.9 150.8 126.7 105.7 90.2 76.6 60.6 41.4
21 10.5 4.9 1.9 0 0 0
991.8 925 850.3 736.6 610.5 482.6 381.9 343.6 332.4 323.2
313.9 304.6 295.4 286.1 272.5 257.1 239.1 218.1 195.3 173
152 133.5 118.6 106.9 95.8 85.3 74.2 58.7 40.2 27.2
17.9 9.9 4.3 1.9 0 0 0
991.8 916.4 814.4 681.6 532 406 354.7 344.2 334.3 323.8
315.1 304.6 293.5 279.9 262.6 241 217.5 193.4 168.1 143.4
123 110 100.7 92.1 82.8 73.5 63 50.1 39.5 31.5
22.9 14.8 4.9 0.6 0 0 0
991.8 904 779.8 622.3 467.8 376.3 355.9 346 336.2 325.6
316.4 306.5 294.8 278.7 257.1 234.2 206.4 178.6 148.3 126.7
112.5 103.8 97 89.6 81.6 71.7 59.3 48.8 40.8 32.1
23.5 14.8 4.3 0 0 0 0
991.8 902.8 768.7 599.4 443.1 372.6 359.6 349.1 338.6 328.7
318.9 307.7 296 278.7 257.7 229.9 198.4 166.8 140.9 121.1
108.8 100.7 93.3 85.3 76 64.3 51.3 42.6 34.6 26.6
17.9 9.9 2.5 0 0 0 0
991.8 902.8 760.7 587 432.6 372.6 362.1 351.6 339.9 328.7
318.9 308.3 296.6 281.2 261.4 234.2 200.8 167.5 139 118
105.7 98.3 90.8 82.2 71.7 56.8 43.9 36.5 29.7 22.2
14.2 5.6 0.6 0 0 0 0
991.8 905.9 764.4 588.9 432.6 372.6 362.1 351.6 340.5 330
319.5 309 297.8 283 263.2 233 199.6 165 136.6 116.2
105 97.6 89.6 81.6 70.4 53.1 41.4 34.6 27.2 19.8
12.4 4.3 0 0 0 0 0
